Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
System classification
All
Type of pipe
Flexible / rigid line
Sales unit
Piece
Range
Big-I-shell
Type of insulation
CO2 PUR-foam
Article number
Designation
Outer diameter casing D1
mm
Outer diameter casing D2
mm
LOD-Level
Weight
kg
Foam package
Size 8
Connection
Pressed/ screwed/ electrofusion joint
Description
Material properties
ABS
Length
752 mm
Wide
265 mm
Height
265 mm
Norms
EN 489
URL
https://www.bruggpipes.com/en/calpex-accessories/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices