Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Add for comparison
Selectable products: 1
System classification
District heating
Type of pipe/product
Flexible line
Sales unit
Meter
Range
CALPEX FW
Type of insulation
CFC-free polyurethane foam (PUR), cyclopentane-based
Artikelnummer
4008202
Designation
32/76
Outer diameter inner pipe
32
mm
Outer diameter casing
76
mm
LOD-Level
300
200
Operating temperature maximum
95 °C
Operating pressure maximum
10 bar
Thermal conductivity of insulation
0.022 W/mK
Heat loss
0.1588
W/mK
Weight
1.25
kg/m
Minimum bending radius
0.50
m
Max. Ring length
1000
m
Description
FLEXIBLE, ENERGY-EFFICIENT, RELIABLE, DURABLE AND QUICK TO INSTALL – CALPEX FW stands for a secure and economical heat supply. The system combines high insulation performance with robust pipe construction and enables uncomplicated installation directly on the construction site. With modern PUR insulation technology, CALPEX FW ensures low heat loss, reliable operation and a sustainable supply for residential areas, industrial facilities and district heating networks for decades. This makes CALPEX FW an investment in efficient and future-proof energy infrastructure.
PEX type of insulation
Polyethylen hoher Dichte (PE-HD), peroxidvernetzt (PEXa), Ethylen/Vinylakohol (EVOH)
PEX thermal conductivity
0.38 W/mK
PEX value tear strength
min. 18 N/mm²
PEX standards tear strength
ISO 6259
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
PEX standards chemical resistance
DIN 8075 B.1
PUR type of insulation
FCKW-freier Polyurethanschaum (PUR) mit Cyclopentan als Treibmittel
PUR value density
>50 kg/m³
PUR standards density
EN 253
PUR value axial shear strength
>90 kPa
PUR standards axial shear strength
EN 15632-2
PUR standards conductivity
EN 253 / ISO 8497
PUR value water absorption
<10 %
PUR standards water absorption
EN 15632-1
LLDPE type of insulation
Lineares Polythylen niedriger Dichte (LLD-PE), nahtlos extrudiert
LLDPE value density
918-922 kg/m³
LLDPE standards density
ISO 1183
LLDPE standards conductivity
DIN 52612
LLDPE value graphite content
>2 %
LLDPE standards graphite content
EN 15632-1
Volume inner tube
0.423
l/m
Type name
CALPEX FW 32/76
Typical insulation thickness
22.0
mm
Outer diameter insulation
74.0
mm
Outside diameter casing pipe
78
mm
Innendurchmesser Innenrohr
23.2
mm
Model
CALPEX FW
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-pur-king-uno/
Reaction to fire
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices