Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
System classification
District heating
Type of pipe/product
Bend
Sales unit
Piece
Assortment
CALPEX SANIPUR UNO bend
Type of insulation
CO2 blown PUR foam
Outer diameter inner pipe
mm
Nominal diameter inner pipe
mm
Outer diameter casing
mm
Article number
Designation
LOD-Level
Operating pressure maximum
10 bar
Operating temperature maximum
95 °C
Thermal conductivity of insulation
0.0234 W/mK
Heat loss
W/mK
Volume inner tube
l/m
Weight
kg/Stk.
Leg length entrance
1100 mm
Leg length exit
1600 mm
Description
PEX thermal conductivity of insulation carrier pipe 1
0.43 W/mK
PEX standards tear strength
min. 18 N/mm²
PEX standards tear strength
ISO 6259
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
PEX standards chemical resistance
DIN 8075 B.1
PUR value density
>50 kg/m³
PUR standards density
EN 253
PUR value axial shear strength
>90 kPa
PUR standards axial shear strength
EN 15632-2
PUR thermal conductivity of the insulation
0.0234 W/mK
PUR standards conductivity
EN 253 / ISO 8497
PUR value water absorption
<10 %
PUR standards water absorption
EN 15632-1
PE100 value density
952 - 960 kg/m³
PE100 standards density
DIN 53479
PE100 thermal conductivity of the insulation
0.4 W/mK
PE100 standards conductivity
DIN 52612
Pressure losses
According to the pressure loss diagram
Volume inner tube
l/m
Typical insulation thickness
mm
Outer diameter insulation
mm
Outside diameter casing pipe
mm
Inner diameter inner pipe 1
mm
Wall thickness carrier pipe
mm
Radius of the elbow
90
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/sanipur-uno/
Fire behaviour
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices