Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
System classification
District heating
Type of pipe/product
Flexible line
Sales unit
Meter
Assortment
CALPEX SANIPUR UNO pipe
Type of insulation
CO2 blown PUR foam
Outer diameter inner pipe
mm
Nominal diameter inner pipe
mm
Outer diameter casing
mm
Article number
Designation
LOD-Level
Operating pressure maximum
10 bar
Operating temperature maximum
95 °C
Thermal conductivity of insulation
0.0234 W/mK
Heat loss
W/mK
Weight
kg/m
Minimum bending radius
m
Maxi coil
m
Description
PEX thermal conductivity of insulation carrier pipe 1
0.43 W/mK
PEX standards tear strength
min. 18 N/mm²
PEX standards tear strength
ISO 6259
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
PEX standards chemical resistance
DIN 8075 B.1
PUR value density
>50 kg/m³
PUR standards density
EN 253
PUR value axial shear strength
>90 kPa
PUR standards axial shear strength
EN 15632-2
PUR thermal conductivity of the insulation
0.0234 W/mK
PUR standards conductivity
EN 253 / ISO 8497
PUR value water absorption
<10 %
PUR standards water absorption
EN 15632-1
LLDPE value density
918-922 kg/m³
LLDPE standards density
ASTM D792
LLDPE thermal conductivity of insulation
0.33 W/mK
LLDPE standards conductivity
DIN 52612
LLDPE value graphite content
>2 %
LLDPE standards graphite content
EN 15632-1
Pressure losses
According to the pressure loss diagram
Volume inner tube
l/m
Typical insulation thickness
mm
Outer diameter insulation
mm
Outside diameter casing pipe
mm
Inner diameter inner pipe 1
mm
Wall thickness carrier pipe
mm
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/sanipur-uno/
Fire behaviour
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices