Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Delivery country
Add for comparison
Selectable products: 10
System classification
Cooling
Type of pipe/product
Bend
Sales unit
Piece
Assortment
COOLFLEX UNO bend
Type of insulation
PUR foam
Article number
1000813
Designation
63/126
Outer diameter inner pipe
63
mm
Nominal diameter inner pipe
50
mm
Outer diameter casing
126
mm
Casing wall thickness
4.8
mm
LOD-Level
300
200
Operating temperature maximum
40 °C
Operating pressure maximum
16 bar
Thermal conductivity of insulation
0.0234 W/mK
Heat loss
0.1941
W/mK
Weight
8.933
kg/m³
Leg length entrance
1500 mm
Leg length exit
1000 mm
Description
COOLFLEX-bend 90° district cooling pipe UNO 63/126 (63x5.8 SDR11) DN 50, 2" material PE100, PN 16 / SDR 11 L= 1.5x1.0 m < foamed: Co2
PE thermal conductivity of the insulation
0.4 W/mK
PE value tensil strength
32 N/mm²
PE standards tensil strength
DIN 53455
PE linear expansion coefficient
1.8 * 10 E-4 1/K
PE value crystallite melting range
130-135 °C
PUR value density
>60 kg/m³
PUR standards density
ISO 845
PUR value water absorption
<10 %
PUR standards water absorption
EN 253
PE100 value density
918-922 kg/m³
PE100 standards density
ISO 1183
PE100 thermal conductivity of the insulation
0.33 W/mK
PE100 standards conductivity
DIN 52612
PE100 value crystallite melting range
122 °C
PE100 standards crystallite melting range
ISO 11357-3
Pressure losses
According to the pressure loss diagram
Volume inner tube
2.091
l/m
Radius of the elbow
90 °
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/cold-water-pipe-system-coolflex/
Fire behaviour
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices