Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
System classification
Cooling
Type of pipe/product
Rigid line
Sales unit
Meter
Assortment
COOLMANT UNO pipe
Type of insulation
CO2 blown PUR foam
Article number
Designation
Outer diameter inner pipe
mm
Nominal diameter inner pipe
mm
Outer diameter casing
mm
LOD-Level
Operating temperature maximum
40 °C
Operating pressure maximum
bar
Thermal conductivity of insulation
0.0240 W/mK
Heat loss
W/mK
Weight
kg/m
Length
m
Description
PE thermal conductivity of the insulation
0.40 W/mK
PE value tensil strength
32 N/mm²
PE standards tensil strength
DIN 53455
PE linear expansion coefficient
1.8 * 10 E-4 1/K
PE value crystallite melting range
130-135
PUR value density
>60 kg/m³
PUR standards density
ISO 845
PUR value water absorption
<10 %
PUR standards water absorption
EN 253
LLDPE value density
956 kg/m³
LLDPE standards density
ISO 1133
LLDPE thermal conductivity of insulation
0.40 W/mK
LLDPE standards conductivity
DIN 52612
Pressure losses
According to the pressure loss diagram
Volume inner tube
l/m
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/coolmant/
Fire behaviour
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices