Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
System classification
All
Type of pipe
Flexible / rigid line
Sales unit
Piece
Range
T-shell
Type of insulation
CO2 PUR-foam
Article number
Designation
Outer diameter casing D1
mm
Outer diameter casing D2
mm
Outer diameter casing D3
mm
LOD-Level
Weight
kg
Foam package
Size 6.2
Connection
Pressed/ screwed/ electrofusion joint
Description
Material properties
ABS
Length
643 mm
Wide
415 mm
Height
415 mm
Norms
EN 489
URL
https://www.bruggpipes.com/en/calpex-accessories/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    BRUGG Pipes
    Big-T-shell
    BRUGG Pipes
    Big-I-shell
    BRUGG Pipes
    Big-L-shell
    BRUGG Pipes
    I-shell
    BRUGG Pipes
    L-shell
    BRUGG Pipes
    Press fitting coupling equal - Heating
    BRUGG Pipes
    L-shell
    BRUGG Pipes
    T-shell
    BRUGG Pipes
    Big-T-shell
    BRUGG Pipes
    I-shell
    BRUGG Pipes
    CALPEX PUR-KING Y-pipe - Local heating and heat pump pipe system
    BRUGG Pipes
    Sealing ring for clip-shell T-I-L - CALPEX
    BRUGG Pipes
    T-piece - Sanitary
    BRUGG Pipes
    Heatshrinkable endcap UNO
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices