Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
System classification
Heating
Type of pipe
Fitting
Sales unit
Piece
Range
Screw fitting with external thread
Article number
LOD-Level
ØPEX
mm
DN
mm
Outer diameter d
mm
Weight
kg/Pcs
Operating temperature
95 °C
Operational pressure
6 bar
Angle
90 °
Description
Material properties
Brass
Length
mm
Wide
mm
Height
mm
Volume
l/m
Norms
ISO 15875-5
URL
https://www.bruggpipes.com/en/calpex-connectors/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices