Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 67
System classification
All
Type of pipe
Flexible / rigid line
Sales unit
Piece
Range
T-piece preinsulated UNO
type of insulation
PUR-foam
Article number
1007057
Medium pipe d1
125
mm
Medium pipe d2
40
mm
Medium pipe d3
160
mm
Outer diameter casing D1
250
mm
Outer diameter casing D2
110
mm
Outer diameter casing D3
250
mm
LOD-Level
300
200
Weight
40.580
kg/Pcs
Connection
Compression connector
Description
CALPEX preinsulated branching 45° DN125/32/150 (139.7x3.6/225 - 42.4x2.6/110 - 168.3x4.0/250) steel pipe according to EN10217, material P235GH compression connectors 125x11.4 / 40x3.7 / 160x14.6 mm SDR11
Material properties
PE-HD
Length
1226
mm
Width
1325
mm
Height
430
mm
Norms
EN 10217
URL
https://www.bruggpipes.com/en/calpex-pur-king/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices