Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
System classification
All
Type of pipe
Flexible / rigid line
Sales unit
Piece
Range
Distributor shaft
Type of insulation
No
Article number
1011794
LOD-Level
Weight
35.918 kg
Connection
Pressed/ screwed/ electrofusion joint
Description
Distribution slot for district heating pipe connecting chamber
Material properties
Polyethylene
Length
1760 mm
Wide
1760 mm
Height
620 mm
Introductory opportunities
8
Minimum tube diameter
76 mm
Maximum tube diameter
182 mm
URL
https://www.bruggpipes.com/en/calpex-accessories/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices